Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMB0
Material | Steel (stainless) | Internal diameter(mm) | 10 | Outer diameter(mm) | 21 |
---|---|---|---|---|---|
Width(mm) | 1 | Weight(g) | 1.0 |
This page is Lock washers / Steel stainless / Internal diameter 10mm, part number SMB0.
You can find the detail information about specifications and dimensions on part number SMB0.