Drawn cup roller bearings with open end (HK1212)

Drawn cup roller bearings with open end HK1212

Product Details:

Manufacturer part number: HK1212

Brand: SKF

Price: 4.43

Delivery time: 17 Days


Technical Data:

I.D. d: 12 mm

O.D. D: 18 mm

Width B: 12 mm

EAN: 7316577010308

Weight: 9.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK1212

Part Number
HK1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

4.43 €

1 17 Days 12181273165770103089.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Cage Sheet steel cage Lubrication hole Without lubrication groove
Temperature range -30 to +140 °C

This page is Drawn cup roller bearings with open end, part number HK1212.
You can find the detail information about specifications and dimensions on part number HK1212.

Variation of this product

Part Number
HK0810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

3.90 €

1 17 Days 8121073165706451183.0

Tech Support