Manufacturer part number: 361205 R
Brand: SKF
Price: 32.32 €
Delivery time: 17 Days
Roller Outer Diameter D: 62 φ
Roller Width B: 15 mm
Internal diameter: 25 mm
Weight: 233.0 g
EAN: 7316577062185
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
361205 R
Roller Type | Spherical Outer Ring | Material | Bearing steel | Ball rows | Single row bearing |
---|---|---|---|---|---|
Seal | Non-contact seal on both sides | Temperature range | -20 to +120 degrees |
This page is Track rollers R Series, part number 361205 R.
You can find the detail information about specifications and dimensions on part number 361205 R.
Part Number |
---|
361207 R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | Internal diameter (mm) | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|
69.80 € | 1 | 17 Days | 80 | 17 | 35 | 400.0 | 7316577657923 |