Tapered roller bearings X Series (32010 X)

Tapered roller bearings  X Series 32010 X

Product Details:

Manufacturer part number: 32010 X

Brand: SKF

Price: 21.90

Delivery time: 12 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 80 mm

Width B: 20 mm

EAN: -

Weight: 378.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32010 X

Part Number
32010 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

21.90 €

1 12 Days 508020-378.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

This page is Tapered roller bearings X Series, part number 32010 X.
You can find the detail information about specifications and dimensions on part number 32010 X.

Variation of this product

Part Number
32018 X
32021 X
32024 X
32026 X
32032 X
32036 X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

70.89 €

1 17 Days 9014033.8673165773275291758.0

113.32 €

1 17 Days ----2435.0

154.04 €

1 4 Days 1201803873165770057313265.0

232.87 €

1 12 Days 1302004573165770057484950.0

631.68 €

1 17 Days 1602405173165770057797750.0

1,059.37 €

1 4 Days 18028064731657700579314110.0

Tech Support