Manufacturer part number: 6007 F600
Brand: SNR
Price: 14.95 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 35 φ
Outer Diameter D: 62 φ
Width B: 14 mm
EAN: 3413520112127
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6007 F600
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Extremely increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | For high temperatures (+200 to +350 degrees) |
This page is Deep groove ball bearings / single row / F600 / SNR, part number 6007 F600.
You can find the detail information about specifications and dimensions on part number 6007 F600.
Part Number |
---|
6004 F600 |
6008 F600 |
6205 F600 |
6207 F600 |
6208 F600 |
6209 F600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
17.42 € | 1 | 4 Days | Grade 0 | 20 | 42 | 12 | 3413520183738 | 73.0 | ||
21.28 € | 1 | 4 Days | Grade 0 | 40 | 68 | 15 | 3413520113131 | 185.0 | ||
15.64 € | 1 | 4 Days | Grade 0 | 25 | 52 | 15 | 3413520126148 | 128.0 | ||
27.17 € | 1 | 4 Days | Grade 0 | 35 | 72 | 17 | 3413520130497 | 280.0 | ||
34.66 € | 1 | 4 Days | Grade 0 | 40 | 80 | 18 | 3413520132149 | 360.0 | ||
- | 1 | Quote | Grade 0 | 45 | 85 | 19 | 3413520133719 | 390.0 |