Manufacturer part number: 6206 F605
Brand: SNR
Price: 16.98 €
Delivery time: 4 Days
I.D. D: 30 φ
Outer Diameter D: 62 φ
Width B: 16 mm
EAN: 3413521372179
Weight: 200.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6206 F605
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Extremely increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | For high temperatures (+200 to +350 degrees) |
This page is Deep groove ball bearings / single row / 62xx, 63xx / F605 / SNR, part number 6206 F605.
You can find the detail information about specifications and dimensions on part number 6206 F605.
Part Number |
---|
6207 F605 |
6208 F605 |
6214 F605 |
6305 F605 |
6306 F605 |
6309 F605 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
13.46 € | 1 | 4 Days | 35 | 72 | 17 | 3413520596996 | 288.0 | ||
23.69 € | 1 | 4 Days | 40 | 80 | 18 | 3413520214586 | 360.0 | ||
104.10 € | 1 | 4 Days | 70 | 125 | 24 | - | 1037.0 | ||
17.40 € | 1 | 4 Days | 25 | 62 | 17 | 3413521372452 | 235.0 | ||
22.28 € | 1 | 4 Days | 30 | 72 | 19 | - | 343.0 | ||
35.45 € | 1 | 4 Days | 40 | 90 | 23 | 3413521372483 | 821.0 |