Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
6.98 € | 1 | 4 Days | 10 | 26 | 8 | 3413520353100 | 20.0 | ||
6.82 € | 1 | 4 Days | 15 | 32 | 9 | 3413520353841 | 30.0 | ||
6.74 € | 1 | 4 Days | 17 | 35 | 10 | 3413520353872 | 46.0 | ||
7.47 € | 1 | 4 Days | 20 | 42 | 12 | 3413520358150 | 70.0 | ||
8.02 € | 1 | 4 Days | 25 | 47 | 12 | 3413520350888 | 84.0 | ||
20.88 € | 1 | 4 Days | 40 | 68 | 15 | 3413520350963 | 200.0 | ||
21.20 € | 1 | 4 Days | 45 | 75 | 16 | 3413520352851 | 250.0 | ||
31.50 € | 1 | 4 Days | 50 | 80 | 16 | 3413520352899 | 280.0 | ||
6.62 € | 1 | 4 Days | 12 | 32 | 10 | 3413520353902 | 40.0 | ||
7.31 € | 1 | 4 Days | 17 | 40 | 12 | 3413520353964 | 70.0 | ||
9.35 € | 1 | 4 Days | 20 | 47 | 14 | 3413520358198 | 108.0 | ||
9.45 € | 1 | 4 Days | 25 | 52 | 15 | 3413520351007 | 140.0 | ||
13.39 € | 1 | 4 Days | 30 | 62 | 16 | 3413520351038 | 205.0 | ||
19.88 € | 1 | 4 Days | 35 | 72 | 17 | 3413520351069 | 300.0 | ||
28.23 € | 1 | 4 Days | 40 | 80 | 18 | 3413520351083 | 374.0 | ||
26.80 € | 1 | 4 Days | 45 | 85 | 19 | 3413520352912 | 436.0 | ||
33.76 € | 1 | 4 Days | 50 | 90 | 20 | 3413520352936 | 480.0 | ||
7.40 € | 1 | 4 Days | 12 | 37 | 12 | 3413520351106 | 70.0 | ||
7.51 € | 1 | 4 Days | 15 | 42 | 13 | 3413520351113 | 90.0 | ||
9.78 € | 1 | 4 Days | 20 | 52 | 15 | 3413520358266 | 150.0 | ||
14.03 € | 1 | 4 Days | 25 | 62 | 17 | 3413520351120 | 237.0 | ||
25.33 € | 1 | 4 Days | 35 | 80 | 21 | 3413520351144 | 459.0 | ||
35.98 € | 1 | 4 Days | 40 | 90 | 23 | 3413520351168 | 647.0 | ||
49.60 € | 1 | 4 Days | 45 | 90 | 23 | 3413520352967 | 860.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +150 degrees |