Deep groove ball bearings / single row / 60xx, 62xx, 63xx / HT200 / SNR (6008 HT200)

Deep groove ball bearings / single row / 60xx, 62xx, 63xx / HT200 / SNR 6008 HT200

Product Details:

Manufacturer part number: 6008 HT200

Brand: SNR

Price: 66.28

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 68 φ

Width B: 15 mm

EAN: 3413520518936

Weight: 195.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6008 HT200

Part Number
6008 HT200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

66.28 €

1 4 Days 4068153413520518936195.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Strongly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Non-contact seal on both sides Temperature range Special grease (-20 to +200 degrees)

This page is Deep groove ball bearings / single row / 60xx, 62xx, 63xx / HT200 / SNR, part number 6008 HT200.
You can find the detail information about specifications and dimensions on part number 6008 HT200.

Variation of this product

Part Number
6004 HT200
6204 HT200
6205 HT200
6206 HT200
6207 HT200
6208 HT200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

38.45 €

1 4 Days 204212341352047729574.0

41.40 €

1 4 Days 2047143413520358204110.0

36.25 €

1 4 Days 2552153413520351854138.0

45.47 €

1 4 Days 3062163413520351878205.0

47.30 €

1 4 Days 3572173413520353155290.0

66.38 €

1 4 Days 4080183413520353179380.0

Tech Support