Deep groove ball bearings / single row / 62xx, 63xx / HT200ZZ / SNR (6201 HT200ZZ)

Deep groove ball bearings / single row / 62xx, 63xx / HT200ZZ / SNR 6201 HT200ZZ

Product Details:

Manufacturer part number: 6201 HT200ZZ

Brand: SNR

Price: 10.96

Delivery time: 4 Days


Technical Data:

I.D. D: 12 φ

Outer Diameter D: 32 φ

Width B: 10 mm

EAN: 3413520507596

Weight: 42.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6201 HT200ZZ

Part Number
6201 HT200ZZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.96 €

1 4 Days 123210341352050759642.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Strongly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range Special grease (-20 to +200 degrees)

Tech Support