Deep groove ball bearings / single row / LT / SNR (6002 LT)

Deep groove ball bearings / single row / LT / SNR 6002 LT

Product Details:

Manufacturer part number: 6002 LT

Brand: SNR

Price: 7.47

Delivery time: 4 Days


Technical Data:

I.D. D: 15 φ

Outer Diameter D: 32 φ

Width B: 9 mm

EAN: 3413520353148

Weight: 34.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6002 LT

Part Number
6002 LT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.47 €

1 4 Days 15329341352035314834.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Non-contact seal on both sides Temperature range For low temperatures (-40 to +80 degrees)

This page is Deep groove ball bearings / single row / LT / SNR, part number 6002 LT.
You can find the detail information about specifications and dimensions on part number 6002 LT.

Variation of this product

Part Number
6001 LT
6003 LT
6005 LT
6006 LT
6200 LT
6203 LT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote 12288341352035313124.0

6.87 €

1 4 Days 173510341352035388944.0

9.10 €

1 4 Days 254712341352035089586.0

10.46 €

1 4 Days 3055133413520350932121.0

5.33 €

1 4 Days 10309341352035098753.0

7.48 €

1 4 Days 174012341352035397170.0

Tech Support