Deep groove ball bearings / single row / LTZZ / SNR (6000 LTZZ)

Deep groove ball bearings / single row / LTZZ / SNR 6000 LTZZ

Product Details:

Manufacturer part number: 6000 LTZZ

Brand: SNR

Price: 8.22

Delivery time: 4 Days


Technical Data:

I.D. D: 10 φ

Outer Diameter D: 26 φ

Width B: 8 mm

EAN: 3413520353124

Weight: 20.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000 LTZZ

Part Number
6000 LTZZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.22 €

1 4 Days 10268341352035312420.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range For low temperatures (-60 to +80 degrees)

Tech Support