Radial insert ball bearings / single row / mounting method selectable / outer ring selectable / inner ring selectable / material selectable / SNR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CES202
CES204
CES205
CES206
CES207
CES208
CES209
CES210
CUS204
CUS205
CUS208
CUS209
CUS210
SUC201
SUC202
SUC203
SUC204
SUC205
SUC206
SUC207
SUC208
SUC209
SUC210
SUC211
SUC212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Fixing Inner ring Outer ring Weight
(g)

10.45 €

1 4 Days Steel154028.6Steel3413520652777Eccentric locking collarWidened inner ring on one sideCylindrical134.0

12.06 €

1 4 Days Steel204714Steel3413529578184Eccentric locking collarWidened inner ring on one sideCylindrical182.0

13.73 €

1 4 Days Steel255215Steel3413529578207Eccentric locking collarWidened inner ring on one sideCylindrical220.0

19.88 €

1 4 Days Steel306216Steel3413529578245Eccentric locking collarWidened inner ring on one sideCylindrical328.0

23.70 €

1 4 Days Steel357217Steel3413529578283Eccentric locking collarWidened inner ring on one sideCylindrical520.0

-

1 Quote Steel408018Steel3413529578313Eccentric locking collarWidened inner ring on one sideCylindrical655.0

31.29 €

1 4 Days Steel458519Steel3413529578337Eccentric locking collarWidened inner ring on one sideCylindrical689.0

38.70 €

1 4 Days Steel509020Steel3413529578375Eccentric locking collarWidened inner ring on one sideCylindrical802.0

8.70 €

1 4 Days Steel---Steel3413529578771Threaded pinsWidened inner ring on one sideCylindrical140.0

10.11 €

1 4 Days Steel---Steel3413529578795Threaded pinsWidened inner ring on one sideCylindrical180.0

-

1 Quote Steel408018Steel3413529578900Threaded pinsWidened inner ring on one sideCylindrical508.00003

22.59 €

1 4 Days Steel458519Steel3413529578924Threaded pinsWidened inner ring on one sideCylindrical600.0

-

1 Quote Steel509020Steel3413529578962Threaded pinsWidened inner ring on one sideCylindrical702.0

41.73 €

1 4 Days Stainless Steel124731Stainless Steel3413529500000Threaded pinsWidened inner ring on both sidesSpherical198.0

41.73 €

1 4 Days Stainless Steel154731Stainless Steel3413529500017Threaded pinsWidened inner ring on both sidesSpherical178.0

52.08 €

1 4 Days Stainless Steel174731Stainless Steel3413529500024Threaded pinsWidened inner ring on both sidesSpherical170.0

49.06 €

1 4 Days Stainless Steel204731Stainless Steel3413529500031Threaded pinsWidened inner ring on both sidesSpherical152.0

50.44 €

1 4 Days Stainless Steel255234Stainless Steel3413529500048Threaded pinsWidened inner ring on both sidesSpherical200.0

66.21 €

1 4 Days Stainless Steel306238.1Stainless Steel3413529500055Threaded pinsWidened inner ring on both sidesSpherical320.0

80.21 €

1 4 Days Stainless Steel357242.9Stainless Steel3413529500062Threaded pinsWidened inner ring on both sidesSpherical470.0

98.30 €

1 4 Days Stainless Steel---Stainless Steel3413529500079Threaded pinsWidened inner ring on both sidesSpherical621.0

102.90 €

1 4 Days Stainless Steel458549.2Stainless Steel3413529500086Threaded pinsWidened inner ring on both sidesSpherical678.0

117.31 €

1 4 Days Stainless Steel509051.6Stainless Steel3413529500093Threaded pinsWidened inner ring on both sidesSpherical736.0

123.48 €

1 4 Days Stainless Steel5510055.6Stainless Steel3413529500109Threaded pinsWidened inner ring on both sidesSpherical1036.0

211.55 €

1 4 Days Stainless Steel6011065.1Stainless Steel3413529500116Threaded pinsWidened inner ring on both sidesSpherical1415.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Temperature range -20 to +120 degrees

Tech Support