Stud type track rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUKR35
NUKR52
NUKR62
NUKR80
NUKR90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Internal diameter
(mm)
Weight
(g)

26.50 €

1 4 Days 355216164.0

55.94 €

1 4 Days 476620480.0

91.33 €

1 4 Days 628024892.0

162.70 €

1 4 Days 80100301872.0

121.61 €

1 4 Days 90100302228.0

Loading...

  1. 1

Basic information

Material Bearing steel Axial fixing Hexagon socket Cage None. full complement roller bearing
Excentric ring Without eccentric ring Lubrication & Maintenance Relubrication possible without restriction Outer ring Sphercial outside surface
Seal Labyrinth seal on both sides Temperature range -30 to +120 degrees

Tech Support