Stud type track rollers PP Series (KR80 PP)

Stud type track rollers  PP Series KR80 PP

Product Details:

Manufacturer part number: KR80 PP

Brand: ZEN

Price: 77.63

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 80 φ

Roller Width B: 100 mm

Axial fixing: -

Internal diameter: 30 mm

Weight: 1609.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR80 PP

Part Number
KR80 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Axial fixing Internal diameter
(mm)
Weight
(g)

77.63 €

1 4 Days 80100-301609.0

Loading...

  1. 1

Basic information

Material Bearing steel Cage Sheet steel cage Excentric ring Without eccentric ring
Lubrication & Maintenance Relubrication possible without restriction Outer ring Sphercial outside surface Seal Plastic axial plain washer with sealing on both sides
Temperature range -30 to +120 degrees

Tech Support