Stud type track rollers PPX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR52 PPX

Part Number
KR52 PPX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.45 €

1 4 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 52 Roller Width B(mm) 66 Material Bearing steel
Axial fixing Hexagon socket Cage Sheet steel cage Excentric ring Without eccentric ring
Internal diameter(mm) 20 Lubrication & Maintenance Relubrication possible without restriction Seal Gap seal on both sides
Temperature range -30 to +100 degrees Weight(g) 455.0

This page is Stud type track rollers PPX Series, part number KR52 PPX.
You can find the detail information about specifications and dimensions on part number KR52 PPX.

Tech Support