Track rollers KDD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFR5201 KDD
LR50/5 KDD
LR206 KDD
LR5200 KDD
LR5201 KDD
LR5202 KDD
LR5203 KDD
LR5206 KDD
LR5208 KDD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Ball rows Cage Internal diameter
(mm)
Outer ring Weight
(g)

7.93 €

1 4 Days 3515.9Double row bearing-12Profile on outer ring50.0

10.57 €

1 4 Days 177Double row bearing-5Cylindrical outside surface7.0

7.50 €

1 4 Days 7216Single row bearingPolyamide cage30Cylindrical outside surface330.0

7.30 €

1 4 Days 3214Double row bearing-10Cylindrical outside surface35.0

7.17 €

1 4 Days 3515.9Double row bearing-12Cylindrical outside surface50.0

6.90 €

1 4 Days 4015.9Double row bearing-15Cylindrical outside surface70.0

7.18 €

1 4 Days 4717.5Double row bearing-17Cylindrical outside surface171.0

14.03 €

1 4 Days 7223.8Double row bearing-30Cylindrical outside surface510.0

35.83 €

1 4 Days 8530.2Double row bearing-40Cylindrical outside surface750.0

Loading...

  1. 1

Basic information

Material Bearing steel Seal Cover on both sides Temperature range -20 to +120 degrees

Tech Support