Track rollers NPP Series (LR201 NPP)

Track rollers  NPP Series LR201 NPP

Product Details:

Manufacturer part number: LR201 NPP

Brand: ZEN

Price: 2.17

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 35 φ

Roller Width B: 10 mm

Ball rows: Single row bearing

Cage: Polyamide cage

Internal diameter: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR201 NPP

Part Number
LR201 NPP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Ball rows Cage Internal diameter
(mm)
Outer ring Weight
(g)

2.17 €

1 4 Days 3510Single row bearingPolyamide cage12Cylindrical outside surface50.0

Loading...

  1. 1

Basic information

Material Bearing steel Temperature range -20 to +120 degrees

This page is Track rollers NPP Series, part number LR201 NPP.
You can find the detail information about specifications and dimensions on part number LR201 NPP.

Variation of this product

Part Number
LFR5201 NPP
LR203 NPP
LR204 NPP
LR205 NPP
LR207 NPP
LR208 NPP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Ball rows Cage Internal diameter
(mm)
Outer ring Weight
(g)

15.54 €

1 4 Days 3515.9Double row bearing-12Profile on outer ring80.0

4.77 €

1 4 Days 4712Single row bearingPolyamide cage17Cylindrical outside surface11.0

4.68 €

1 4 Days 5214Single row bearingPolyamide cage20Cylindrical outside surface140.0

5.93 €

1 4 Days 6215Single row bearingPolyamide cage25Cylindrical outside surface180.0

10.62 €

1 4 Days 8017Single row bearingPolyamide cage35Cylindrical outside surface402.0

12.17 €

1 4 Days 8518Single row bearingPolyamide cage40Cylindrical outside surface450.0

Tech Support