Cylindrical roller bearings 2LSV Series (NNF5022 2LSV)

Cylindrical roller bearings  2LSV Series NNF5022 2LSV

Product Details:

Manufacturer part number: NNF5022 2LSV

Brand: NKE BEARINGS

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. d: 110 mm

O.D. D: 170 mm

Width B: 80 mm

EAN: 9008745285899

Weight: 6450.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5022 2LSV

Part Number
NNF5022 2LSV
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)
1 Quote 1101708090087452858996450.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement roller bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Outer ring Without groove/lubrication holes Temperature range -20 to +80 degrees

This page is Cylindrical roller bearings 2LSV Series, part number NNF5022 2LSV.
You can find the detail information about specifications and dimensions on part number NNF5022 2LSV.

Variation of this product

Part Number
NNF5009 2LSV
NNF5013 2LSV
NNF5014 2LSV
NNF5015 2LSV
NNF5017 2LSV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

77.18 €

1 4 Days 4575409008745285493700.0

131.56 €

1 4 Days 651004690087452856221300.0

166.35 €

1 4 Days 701105490087452856601850.0

-

1 Quote 751155490087452856912000.0

229.48 €

1 4 Days 851306090087452857692750.0

Tech Support