Cylindrical roller bearings 2LSV2NR Series (NNF5007 2LSV2NR)

Cylindrical roller bearings  2LSV2NR Series NNF5007 2LSV2NR

Product Details:

Manufacturer part number: NNF5007 2LSV2NR

Brand: NKE BEARINGS

Price: 69.02

Delivery time: 4 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 62 mm

Width B: 36 mm

EAN: 9008745285431

Weight: 490.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5007 2LSV2NR

Part Number
NNF5007 2LSV2NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

69.02 €

1 4 Days 3562369008745285431490.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement roller bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Outer ring 2 ring grooves with circlip on outer ring Temperature range -20 to +80 degrees

Tech Support