Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNF5007 2LSVC3
I.D. d(mm) | 35 | O.D. D(mm) | 62 | Width B(mm) | 36 |
---|---|---|---|---|---|
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical bore |
Cage | None. full complement roller bearing | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Fixed bearing | EAN | 9008745386428 | Outer ring | Without groove/lubrication holes |
Temperature range | -20 to +80 degrees | Weight(g) | 420.0 |
This page is Cylindrical roller bearings 2LSVC3 Series, part number NNF5007 2LSVC3.
You can find the detail information about specifications and dimensions on part number NNF5007 2LSVC3.