Cylindrical roller bearings EM6 Series (NJ216 EM6)

Cylindrical roller bearings  EM6 Series NJ216 EM6

Product Details:

Manufacturer part number: NJ216 EM6

Brand: NKE BEARINGS

Price: 170.68

Delivery time: 4 Days


Technical Data:

I.D. d: 80 mm

O.D. D: 140 mm

Width B: 26 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 9008745254147


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ216 EM6

Part Number
NJ216 EM6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

170.68 €

1 4 Days 8014026support bearing (axial displacem.). I R removable on 1 side90087452541471750.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 degrees

This page is Cylindrical roller bearings EM6 Series, part number NJ216 EM6.
You can find the detail information about specifications and dimensions on part number NJ216 EM6.

Variation of this product

Part Number
NJ221 EM6
NJ2211 EM6
NJ2222 EM6
NJ2311 EM6
NJ2313 EM6
NJ2314 EM6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

-

1 Quote 10519036support bearing (axial displacem.). I R removable on 1 side90087452598524600.0

117.43 €

1 4 Days 5510025support bearing (axial displacem.). I R removable on 1 side9008745257674900.0

530.42 €

1 4 Days 11020053support bearing (axial displacem.). I R removable on 1 side90087452604077200.0

194.57 €

1 4 Days 5512043support bearing (axial displacem.). I R removable on 1 side90087452652972300.0

264.84 €

1 4 Days 6514048support bearing (axial displacem.). I R removable on 1 side90087452658223300.0

-

1 Quote 7015051support bearing (axial displacem.). I R removable on 1 side90087452661024000.0

Tech Support