Cylindrical roller bearings EM6C4 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ2318 EM6C4

Part Number
NJ2318 EM6C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

678.28 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 90 O.D. D(mm) 190 Width B(mm) 64
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Strongly increased radial clearance Current insulation No current insulation
Design support bearing (axial displacem.). I R removable on 1 side EAN 9008745267208 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 degrees Weight(g) 8100.0005

This page is Cylindrical roller bearings EM6C4 Series, part number NJ2318 EM6C4.
You can find the detail information about specifications and dimensions on part number NJ2318 EM6C4.

Tech Support