Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NJ2322 EMA6C3 |
NU2224 EMA6C3 |
NU2226 EMA6C3 |
NU222 EMA6C3 |
NU226 EMA6C3 |
NU2322 EMA6C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
1,189.24 € | 1 | 4 Days | 110 | 240 | 80 | support bearing (axial displacem.). I R removable on 1 side | 9008745268045 | 19100.0 | ||
663.00 € | 1 | 4 Days | 120 | 215 | 58 | Floating bearing. inner ring removable on both sides | 9008745299858 | 8300.0 | ||
748.80 € | 1 | 4 Days | 130 | 230 | 64 | Floating bearing. inner ring removable on both sides | 9008745300134 | 11400.0 | ||
381.83 € | 1 | 4 Days | 110 | 200 | 38 | Floating bearing. inner ring removable on both sides | 9008745300547 | 5470.0 | ||
- | 1 | Quote | 130 | 230 | 40 | Floating bearing. inner ring removable on both sides | 9008745302749 | 6500.0 | ||
1,068.63 € | 1 | 4 Days | 110 | 240 | 80 | Floating bearing. inner ring removable on both sides | 9008745307584 | 18600.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None open bearing | Temperature range | -30 to +150 degrees |