Cylindrical roller bearings EMPA Series (NU311 EMPA)

Cylindrical roller bearings  EMPA Series NU311 EMPA

Product Details:

Manufacturer part number: NU311 EMPA

Brand: NKE BEARINGS

Price: 138.32

Delivery time: 4 Days


Technical Data:

I.D. d: 55 mm

O.D. D: 120 mm

Width B: 29 mm

Design: Floating bearing. inner ring removable on both sides

EAN: 9008745312755


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU311 EMPA

Part Number
NU311 EMPA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

138.32 €

1 4 Days 5512029Floating bearing. inner ring removable on both sides90087453127551669.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 degrees

This page is Cylindrical roller bearings EMPA Series, part number NU311 EMPA.
You can find the detail information about specifications and dimensions on part number NU311 EMPA.

Variation of this product

Part Number
NJ2313 EMPA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

264.84 €

1 4 Days 6514048support bearing (axial displacem.). I R removable on 1 side90087452695143856.0

Tech Support