Cylindrical roller bearings ETVP3C3 Series (NJ207 ETVP3C3)

Cylindrical roller bearings  ETVP3C3 Series NJ207 ETVP3C3

Product Details:

Manufacturer part number: NJ207 ETVP3C3

Brand: NKE BEARINGS

Price: 30.90

Delivery time: 4 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 72 mm

Width B: 17 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 9008745251535


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ207 ETVP3C3

Part Number
NJ207 ETVP3C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

30.90 €

1 4 Days 357217support bearing (axial displacem.). I R removable on 1 side9008745251535310.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Polyamide cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +120 degrees

This page is Cylindrical roller bearings ETVP3C3 Series, part number NJ207 ETVP3C3.
You can find the detail information about specifications and dimensions on part number NJ207 ETVP3C3.

Variation of this product

Part Number
NJ208 ETVP3C3
NJ209 ETVP3C3
NJ210 ETVP3C3
NJ212 ETVP3C3
NJ217 ETVP3C3
NJ220 ETVP3C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

35.75 €

1 4 Days 408018support bearing (axial displacem.). I R removable on 1 side9008745251764390.0

39.42 €

1 4 Days 458519support bearing (axial displacem.). I R removable on 1 side-450.0

42.13 €

1 4 Days 509020support bearing (axial displacem.). I R removable on 1 side9008745252341500.0

59.49 €

1 4 Days 6011022support bearing (axial displacem.). I R removable on 1 side9008745253010840.0

111.86 €

1 4 Days 8515028support bearing (axial displacem.). I R removable on 1 side90087452546661950.0

176.56 €

1 4 Days 10018034support bearing (axial displacem.). I R removable on 1 side90087452572163830.0

Tech Support