Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NJ2210 ETVP3C4 |
NJ2311 ETVP3C4 |
NJ2316 ETVP3C4 |
NJ310 ETVP3C4 |
NJ312 ETVP3C4 |
NJ313 ETVP3C4 |
NJ314 ETVP3C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
62.15 € | 1 | 4 Days | 50 | 90 | 23 | 9008745257544 | 550.0 | ||
133.53 € | 1 | 4 Days | 55 | 120 | 43 | 9008745265433 | 2300.0 | ||
327.57 € | 1 | 4 Days | 80 | 170 | 58 | 9008745266768 | 5900.0 | ||
87.83 € | 1 | 4 Days | 50 | 110 | 27 | 9008745272585 | 1200.0 | ||
119.26 € | 1 | 4 Days | 60 | 130 | 31 | 9008745273278 | 1900.0 | ||
143.75 € | 1 | 4 Days | 65 | 140 | 33 | 9008745273612 | 2300.0 | ||
- | 1 | Quote | 70 | 150 | 35 | 9008745273957 | 2800.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Strongly increased radial clearance | Current insulation | No current insulation |
Design | support bearing (axial displacem.). I R removable on 1 side | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +120 degrees |