Cylindrical roller bearings M Series (NU1040 M)

Cylindrical roller bearings  M Series NU1040 M

Product Details:

Manufacturer part number: NU1040 M

Brand: NKE BEARINGS

Price: 1,050.23

Delivery time: 4 Days


Technical Data:

I.D. d: 200 mm

O.D. D: 310 mm

Width B: 51 mm

EAN: 9008745288944

Weight: 14800.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1040 M

Part Number
NU1040 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,050.23 €

1 4 Days 20031051900874528894414800.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +150 degrees

This page is Cylindrical roller bearings M Series, part number NU1040 M.
You can find the detail information about specifications and dimensions on part number NU1040 M.

Variation of this product

Part Number
NU1034 M
NU1038 M
NU1048 M
NU416 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

741.41 €

1 4 Days 1702604290087452888388400.0

873.97 €

1 4 Days 19029046900874528890611400.0

1,822.32 €

1 4 Days 24036056900874528900220700.0

548.83 €

1 4 Days 802004890087453200408300.0

Tech Support