Cylindrical roller bearings MC3 Series (NU1014 MC3)

Cylindrical roller bearings  MC3 Series NU1014 MC3

Product Details:

Manufacturer part number: NU1014 MC3

Brand: NKE BEARINGS

Price: 124.11

Delivery time: 4 Days


Technical Data:

I.D. d: 70 mm

O.D. D: 110 mm

Width B: 20 mm

EAN: 9008745288098

Weight: 710.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1014 MC3

Part Number
NU1014 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

124.11 €

1 4 Days 70110209008745288098710.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +150 degrees

This page is Cylindrical roller bearings MC3 Series, part number NU1014 MC3.
You can find the detail information about specifications and dimensions on part number NU1014 MC3.

Variation of this product

Part Number
NU1012 MC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

82.88 €

1 4 Days 6095189008745287985490.0

Tech Support