Cylindrical roller bearings VC3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NCF1832 VC3
NCF1834 VC3
NCF2230 VC3
NCF2918 VC3
NCF2919 VC3
NCF2936 VC3
NCF2948 VC3
NCF3004 VC3
NCF3007 VC3
NCF3008 VC3
NCF3012 VC3
NCF3016 VC3
NCF3018 VC3
NCF3024 VC3
NCF3036 VC3
NNC4926 VC3
NNCF5028 VC3
NNCF5032 VC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

298.09 €

1 4 Days 16020020Single TrackSupport bearing (axial displacement)-1582.0

344.75 €

1 4 Days 17021522Single TrackSupport bearing (axial displacement)-1850.0

1,128.96 €

1 4 Days 15027073Single TrackSupport bearing (axial displacement)900874571579218000.0

123.03 €

1 4 Days 9012522Single TrackSupport bearing (axial displacement)9008745715822820.0

121.15 €

1 4 Days 9513022Single TrackSupport bearing (axial displacement)9008745715839877.0

486.33 €

1 4 Days 18025042Single TrackSupport bearing (axial displacement)90087457158536375.0

966.77 €

1 4 Days 24032048Single TrackSupport bearing (axial displacement)900874571586011000.0

29.27 €

1 4 Days 204216Single TrackSupport bearing (axial displacement)-110.0

45.05 €

1 4 Days 356220Single TrackSupport bearing (axial displacement)9008745701054250.0

49.08 €

1 4 Days 406821Single TrackSupport bearing (axial displacement)9008745700972300.0

82.72 €

1 4 Days 609526Single TrackSupport bearing (axial displacement)-725.0

141.48 €

1 4 Days 8012534Single TrackSupport bearing (axial displacement)90087457158911500.0

179.13 €

1 4 Days 9014037Single TrackSupport bearing (axial displacement)90087457098452050.0

410.56 €

1 4 Days 12018046Single TrackSupport bearing (axial displacement)90087457159143950.0

966.30 €

1 4 Days 18028074Single TrackSupport bearing (axial displacement)900874524923516500.0

377.42 €

1 4 Days 13018050Double RowFixed bearing90087457175434200.0

824.90 €

1 4 Days 14021095Double RowSupport bearing (axial displacement)900874528447211500.0

1,189.33 €

1 4 Days 160240109Double RowSupport bearing (axial displacement)900874572226417000.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Bore Cylindrical bore Cage None. full complement roller bearing
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 degrees

Tech Support