Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NK55/35
Part Number
|
---|
NK55/35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.05 € | 1 | 4 Days | 55 | 68 | 35 | Single Track | Sheet steel cage | 9008745716515 | Without inner ring | Groove with lubrication hole(s) | 290.0 |
Loading...
Precision (JIS) | Class 0 | Seal | None open bearing | Temperature range | -20 to +100 degrees |
---|
This page is Machined needle roller bearings, part number NK55/35.
You can find the detail information about specifications and dimensions on part number NK55/35.
Part Number |
---|
NA4901 |
NA4902 |
NA4903 |
NK60/25 |
NK60/35 |
NK65/25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.83 € | 1 | 4 Days | - | - | - | Single Track | Sheet steel cage | 9008745245312 | With inner ring | Groove with lubrication hole(s) | 26.0 | ||
11.54 € | 1 | 4 Days | 15 | 28 | 13 | Single Track | Sheet steel cage | 9008745245343 | With inner ring | Groove with lubrication hole(s) | 34.0 | ||
12.64 € | 1 | 4 Days | 17 | 30 | 13 | Single Track | Sheet steel cage | 9008745245374 | With inner ring | Groove with lubrication hole(s) | 37.0 | ||
22.05 € | 1 | 4 Days | 60 | 72 | 25 | Single Track | Sheet steel cage | 9008745716546 | Without inner ring | Groove with lubrication hole(s) | 200.0 | ||
29.23 € | 1 | 4 Days | 60 | 72 | 35 | Single Track | Sheet steel cage | 9008745716553 | Without inner ring | Groove with lubrication hole(s) | 280.0 | ||
24.41 € | 1 | 4 Days | 65 | 78 | 25 | Single Track | Sheet steel cage | 9008745716560 | Without inner ring | Groove with lubrication hole(s) | 260.0 |