Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NK12/12
Part Number
|
---|
NK12/12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.36 € | 1 | 4 Days | 12 | 19 | 12 | Single Track | Sheet steel cage | 9008745715976 | Without inner ring | Groove with lubrication hole(s) | 10.0 |
Loading...
Precision (JIS) | Class 0 | Seal | None open bearing | Temperature range | -20 to +100 degrees |
---|
This page is Machined needle roller bearings, part number NK12/12.
You can find the detail information about specifications and dimensions on part number NK12/12.
Part Number |
---|
NA4901 |
NA4902 |
NA4903 |
NK12/16 |
NK14/16 |
NK14/20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.83 € | 1 | 4 Days | - | - | - | Single Track | Sheet steel cage | 9008745245312 | With inner ring | Groove with lubrication hole(s) | 26.0 | ||
11.54 € | 1 | 4 Days | 15 | 28 | 13 | Single Track | Sheet steel cage | 9008745245343 | With inner ring | Groove with lubrication hole(s) | 34.0 | ||
12.64 € | 1 | 4 Days | 17 | 30 | 13 | Single Track | Sheet steel cage | 9008745245374 | With inner ring | Groove with lubrication hole(s) | 37.0 | ||
5.51 € | 1 | 4 Days | 12 | 19 | 16 | Single Track | Sheet steel cage | 9008745715983 | Without inner ring | Groove with lubrication hole(s) | 10.0 | ||
5.68 € | 1 | 4 Days | 14 | 22 | 16 | Single Track | Sheet steel cage | 9008745715990 | Without inner ring | Groove with lubrication hole(s) | 20.0 | ||
6.70 € | 1 | 4 Days | 14 | 22 | 20 | Single Track | Sheet steel cage | 9008745716003 | Without inner ring | Groove with lubrication hole(s) | 20.0 |