Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKI28/20
Part Number
|
---|
NKI28/20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.77 € | 1 | 4 Days | 28 | 42 | 20 | Single Track | Sheet steel cage | 9008745716911 | With inner ring | Groove with lubrication hole(s) | 100.0 |
Loading...
Precision (JIS) | Class 0 | Seal | None open bearing | Temperature range | -20 to +100 degrees |
---|
This page is Machined needle roller bearings, part number NKI28/20.
You can find the detail information about specifications and dimensions on part number NKI28/20.
Part Number |
---|
NA4901 |
NA4902 |
NA4903 |
NKI30/20 |
NKI32/30 |
NKI35/20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.83 € | 1 | 4 Days | - | - | - | Single Track | Sheet steel cage | 9008745245312 | With inner ring | Groove with lubrication hole(s) | 26.0 | ||
11.54 € | 1 | 4 Days | 15 | 28 | 13 | Single Track | Sheet steel cage | 9008745245343 | With inner ring | Groove with lubrication hole(s) | 34.0 | ||
12.64 € | 1 | 4 Days | 17 | 30 | 13 | Single Track | Sheet steel cage | 9008745245374 | With inner ring | Groove with lubrication hole(s) | 37.0 | ||
14.69 € | 1 | 4 Days | 30 | 45 | 20 | Single Track | Sheet steel cage | 9008745716935 | With inner ring | Groove with lubrication hole(s) | 120.0 | ||
19.65 € | 1 | 4 Days | 32 | 47 | 30 | Single Track | Sheet steel cage | 9008745716959 | With inner ring | Groove with lubrication hole(s) | 190.0 | ||
16.64 € | 1 | 4 Days | 35 | 50 | 20 | Single Track | Sheet steel cage | 9008745716966 | With inner ring | Groove with lubrication hole(s) | 130.0 |