Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NK32/30
Part Number
|
---|
NK32/30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.20 € | 1 | 4 Days | 32 | 42 | 30 | Single Track | Sheet steel cage | 9008745716294 | Without inner ring | Groove with lubrication hole(s) | 110.0 |
Loading...
Precision (JIS) | Class 0 | Seal | None open bearing | Temperature range | -20 to +100 degrees |
---|