Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RNA4910
Part Number
|
---|
RNA4910 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Cage | EAN | Inner ring | Lubrication | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.57 € | 1 | 4 Days | 58 | 72 | 22 | Single Track | Sheet steel cage | 9008745717932 | Without inner ring | Groove with lubrication hole(s) | 180.0 |
Loading...
Precision (JIS) | Class 0 | Seal | None open bearing | Temperature range | -20 to +100 degrees |
---|