Machined needle roller bearings (NKS22)

Machined needle roller bearings NKS22

Product Details:

Manufacturer part number: NKS22

Brand: NKE BEARINGS

Price: 29.10

Delivery time: 4 Days


Technical Data:

I.D. d: 22 mm

O.D. D: 35 mm

Width B: 20 mm

Number of Raceway Ring Rows: Single Track

Cage: Sheet steel cage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKS22

Part Number
NKS22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Cage EAN Inner ring Lubrication Weight
(g)

29.10 €

1 4 Days 223520Single TrackSheet steel cage9008745717390Without inner ringGroove with lubrication hole(s)70.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Seal None open bearing Temperature range -20 to +100 degrees

This page is Machined needle roller bearings, part number NKS22.
You can find the detail information about specifications and dimensions on part number NKS22.

Variation of this product

Part Number
NA4901
NA4902
NA4903
NKS24
NKS25
NKS28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Cage EAN Inner ring Lubrication Weight
(g)

10.83 €

1 4 Days ---Single TrackSheet steel cage9008745245312With inner ringGroove with lubrication hole(s)26.0

11.54 €

1 4 Days 152813Single TrackSheet steel cage9008745245343With inner ringGroove with lubrication hole(s)34.0

12.64 €

1 4 Days 173013Single TrackSheet steel cage9008745245374With inner ringGroove with lubrication hole(s)37.0

14.26 €

1 4 Days 243720Single TrackSheet steel cage9008745717406Without inner ringGroove with lubrication hole(s)77.0

12.65 €

1 4 Days 253820Single TrackSheet steel cage9008745717413Without inner ringGroove with lubrication hole(s)70.0

13.87 €

1 4 Days 284220Single TrackSheet steel cage9008745717420Without inner ringGroove with lubrication hole(s)90.0

Tech Support