Machined needle roller bearings 2RSR Series (NA4902-2RSR)

Machined needle roller bearings  2RSR Series NA4902-2RSR

Product Details:

Manufacturer part number: NA4902-2RSR

Brand: NKE BEARINGS

Price: 16.16

Delivery time: 4 Days


Technical Data:

I.D. d: 15 mm

O.D. D: 28 mm

Width B: 13 mm

EAN: 9008745715082

Inner ring: With inner ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4902-2RSR

Part Number
NA4902-2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Inner ring Weight
(g)

16.16 €

1 4 Days 1528139008745715082With inner ring40.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Cage Sheet steel cage
Lubrication Groove with lubrication hole(s) Seal Lip seal on both sides

This page is Machined needle roller bearings 2RSR Series, part number NA4902-2RSR.
You can find the detail information about specifications and dimensions on part number NA4902-2RSR.

Variation of this product

Part Number
NA4901 -2RSR
NA4903 -2RSR
NA4904 -2RSR
NA4906-2RSR
NA4907 -2RSR
NA4909 -2RSR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Inner ring Weight
(g)

15.28 €

1 4 Days 1224139008745715068With inner ring30.0

17.44 €

1 4 Days 1730139008745715105With inner ring42.0

18.45 €

1 4 Days 2037179008745715129With inner ring80.0

23.13 €

1 4 Days 3047179008745715167With inner ring112.0

25.77 €

1 4 Days 3555209008745715181With inner ring190.0

31.96 €

1 4 Days 4568229008745715228With inner ring296.0

Tech Support