Axial deep groove ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51101
51103
51107
51108
51110
51200
51202
51204
51205
51206
51208
51209
51210
51212
51213
51214
51215
51222
51224
51308
51310
51311
51314
51315
51316
51405
51406
51408
52205
52206
52208
BA3
BA7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Angular adjustment EAN Operating direction Weight
(g)

11.95 €

1 12 Days 12269Non-angle adjustable7316577058676one-sided effective23.0

11.95 €

1 12 Days 17309Non-angle adjustable7316577058669one-sided effective27.0

15.20 €

1 12 Days 355212Non-angle adjustable7316577058621one-sided effective83.0

18.36 €

1 12 Days 406013Non-angle adjustable7316577058614one-sided effective119.0

22.78 €

1 12 Days 507014Non-angle adjustable7316576677380one-sided effective155.0

16.69 €

1 12 Days 102611Non-angle adjustable7316577006752one-sided effective30.0

16.31 €

1 17 Days 153212Non-angle adjustable7316577058553one-sided effective45.0

17.94 €

1 12 Days 204014Non-angle adjustable7316577058539one-sided effective79.0

19.97 €

1 12 Days 254715Non-angle adjustable7316577058522one-sided effective105.0

22.55 €

1 17 Days 305216Non-angle adjustable7316577058515one-sided effective132.0

31.23 €

1 17 Days 406819Non-angle adjustable7316577057983one-sided effective268.0

34.23 €

1 17 Days 457320Non-angle adjustable7316577058492one-sided effective300.0

38.14 €

1 17 Days 507822Non-angle adjustable7316577058003one-sided effective370.0

57.36 €

1 17 Days 609526Non-angle adjustable7316577058478one-sided effective634.0

65.73 €

1 17 Days 6510027Non-angle adjustable7316576677878one-sided effective714.0

72.77 €

1 17 Days 7010527Non-angle adjustable7316577006783one-sided effective758.0

80.51 €

1 17 Days 7511027Non-angle adjustable7316576677885one-sided effective799.0

209.91 €

1 17 Days 11016038Non-angle adjustable7316577006844one-sided effective2349.0

291.47 €

1 17 Days 12017039Non-angle adjustable7316577006851one-sided effective2586.0

46.64 €

1 17 Days 407826Non-angle adjustable7316577058393one-sided effective523.0

72.90 €

1 17 Days 509531Non-angle adjustable7316577006882one-sided effective920.0

94.67 €

1 17 Days 5510535Non-angle adjustable7316577006899one-sided effective1250.0

194.02 €

1 17 Days 7012540Non-angle adjustable7316576677908one-sided effective1938.0

245.52 €

1 17 Days 7513544Non-angle adjustable7316577006936one-sided effective2533.0

253.37 €

1 4 Days 8014044Non-angle adjustable7316577006943one-sided effective2643.0

59.41 €

1 17 Days 256024-7316576677915one-sided effective324.0

60.26 €

1 17 Days 307028-7316576677953one-sided effective530.0

89.52 €

1 17 Days 409036-7316576677991one-sided effective1105.0

54.80 €

1 17 Days 204728Non-angle adjustable7316577058959two-sided effective207.0

55.34 €

1 17 Days 255229Non-angle adjustable7316577029546two-sided effective239.0

82.19 €

1 17 Days 306836Non-angle adjustable7316577058164two-sided effective499.0

26.15 €

1 17 Days 383.5Non-angle adjustable7316571092430one-sided effective2.0

27.63 €

1 17 Days 7176Non-angle adjustable7316570607802one-sided effective7.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage Product range Axial deep groove ball bearing without washer(s) Temperature range -30 to +150 degrees

Tech Support