Deep groove ball bearings / I.D. D(φ17~140)

Deep groove ball bearings / I.D. D(φ17~140)
[Specifications]
・I.D. D(φ): 17~140
・Outer Diameter D(φ): 30~210
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

Single row deep groove ball bearings are particularly versatile, have low friction and are optimized for low noise and low vibration, which enables high rotational speeds. They accommodate radial and axial loads in both directions, are easy to mount, and require less maintenance than many other bearing types.

[Features]
・Simple, versatile and robust design
・Low friction
・High-speed capability
・Accommodate radial and axial loads in both directions
・Require little maintenance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16022
16028
61818
61824
61826
61828
61903
61914
61916
61922
6410
6414
6415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

181.50 €

1 17 Days Grade 01101701973165770160101438.0

285.75 €

1 17 Days Grade 01402102273165770804552486.0

139.07 €

1 17 Days Grade 090115137316576641916284.0

241.12 €

1 17 Days Grade 0120150167316576641886540.0

239.35 €

1 4 Days Grade 0130165187316576612992766.0

312.88 €

1 17 Days Grade 0140175187316576641893828.0

13.40 €

1 17 Days Grade 517307-15.0

93.62 €

1 17 Days Grade 670100167316577122001342.0

155.32 €

1 17 Days Grade 680110167316577122018382.0

344.97 €

1 17 Days Grade 0110150207316570343717894.0

116.93 €

1 17 Days Grade 0501303173165766211781888.0

366.55 €

1 17 Days Grade 0701804273165766212464834.0

514.65 €

1 17 Days Grade 0751904573165766212605724.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees

Tech Support