Needle roller / axial ball bearings (NKX12)

Needle roller / axial ball bearings NKX12

Product Details:

Manufacturer part number: NKX12

Brand: NKE BEARINGS

Price: 19.08

Delivery time: 4 Days


Technical Data:

I.D. d: 12 mm

O.D. D: 21 mm

Width B: 23 mm

EAN: 9008745719912

Weight: 38.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKX12

Part Number
NKX12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

19.08 €

1 4 Days 122123900874571991238.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Operating direction one-sided effective Temperature range -20 to +120 degrees

This page is Needle roller / axial ball bearings, part number NKX12.
You can find the detail information about specifications and dimensions on part number NKX12.

Variation of this product

Part Number
NKX15
NKX17
NKX20
NKX25
NKX30
NKX35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

19.79 €

1 4 Days 152423900874571993644.0

21.63 €

1 4 Days 172625900874571995053.0

25.15 €

1 4 Days 203030900874571997483.0

27.90 €

1 4 Days 2537309008745719998125.0

35.40 €

1 4 Days 3042309008745720017141.0

41.70 €

1 4 Days 3547309008745720031163.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360