Needle roller / axial ball bearings Z Series (NKX70-Z)

Needle roller / axial ball bearings  Z Series NKX70-Z

Product Details:

Manufacturer part number: NKX70-Z

Brand: NKE BEARINGS

Price: 106.67

Delivery time: 4 Days


Technical Data:

I.D. d: 70 mm

O.D. D: 85 mm

Width B: 40 mm

EAN: 9008745720147

Weight: 500.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKX70-Z

Part Number
NKX70-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

106.67 €

1 4 Days 7085409008745720147500.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Operating direction one-sided effective Temperature range -20 to +120 degrees

This page is Needle roller / axial ball bearings Z Series, part number NKX70-Z.
You can find the detail information about specifications and dimensions on part number NKX70-Z.

Variation of this product

Part Number
NKX20 -Z
NKX25 -Z
NKX45 -Z
NKXR17 -Z
NKXR20-Z
NKXR25 -Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

26.22 €

1 4 Days 203030900874571998183.0

29.75 €

1 4 Days 2537309008745720000125.0

55.90 €

1 4 Days 4558329008745720086252.0

31.33 €

1 4 Days 172625900874572018550.0

45.49 €

1 4 Days 203030900874572020880.0

42.44 €

1 4 Days 2537309008745720222120.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360