Manufacturer part number: 6004 C3
Brand: SKF
Price: 4.02 €
Delivery time: 17 Days
Accuracy (JIS): Grade 5
I.D. D: 20 φ
Outer Diameter D: 42 φ
Width B: 12 mm
EAN: 7316571364797
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6004 C3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings C3 Series, part number 6004 C3.
You can find the detail information about specifications and dimensions on part number 6004 C3.
Part Number |
---|
16011 C3 |
16015 C3 |
16020 C3 |
6005 C3 |
6006 C3 |
6008 C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
35.95 € | 1 | 17 Days | Grade 6 | 55 | 90 | 11 | 7316570916683 | 261.0 | ||
64.88 € | 1 | 17 Days | Grade 0 | 75 | 115 | 13 | 7316577015945 | 451.0 | ||
122.47 € | 1 | 17 Days | Grade 0 | 100 | 150 | 16 | 7316577298119 | 915.0 | ||
4.60 € | 1 | 12 Days | Grade 5 | 25 | 47 | 12 | - | 79.0 | ||
5.75 € | 1 | 17 Days | Grade 6 | 30 | 55 | 13 | 7316571364858 | 113.0 | ||
9.25 € | 1 | 17 Days | Grade 6 | 40 | 68 | 15 | 7316571364940 | 185.0 |