Deep groove ball bearings M Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6015 M
6211 M
6213 M
6238 M
6240 M
6328 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

259.38 €

1 17 Days Grade 075115207316577730381721.0

230.07 €

1 4 Days Grade 655100217316574133581700.0

223.73 €

1 17 Days Grade 0651202373165773027791157.0

1,822.33 €

1 4 Days Grade 019034055731657661890121839.0

2,113.68 €

1 4 Days Grade 020036058731657729754926100.0

1,471.47 €

1 4 Days Grade 014030062731657661985421616.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees

Tech Support