Tapered roller bearings (30206)

Tapered roller bearings 30206

Product Details:

Manufacturer part number: 30206

Brand: NKE BEARINGS

Price: 9.84

Delivery time: 4 Days


Technical Data:

I.D. d: 30 mm

O.D. D: 62 mm

Width B: 17.25 mm

Cage: Sheet steel cage

EAN: 9008745133107


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30206

Part Number
30206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

9.84 €

1 4 Days 306217.25Sheet steel cage9008745133107Complete tapered roller bearing240.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Temperature range -30 to +120 degrees

This page is Tapered roller bearings, part number 30206.
You can find the detail information about specifications and dimensions on part number 30206.

Variation of this product

Part Number
30202
30204
30205
30208
30209
30210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

7.28 €

1 4 Days 153511.75Sheet steel cage9008745133039Complete tapered roller bearing50.0

8.07 €

1 4 Days 204715.25Sheet steel cage9008745133053Complete tapered roller bearing130.0

8.93 €

1 4 Days 255216.25Sheet steel cage9008745133060Complete tapered roller bearing160.0

13.85 €

1 4 Days 408019.75Sheet steel cage9008745133145Complete tapered roller bearing430.0

15.49 €

1 4 Days 458520.75Sheet steel cage9008745133152Complete tapered roller bearing491.0

19.16 €

1 4 Days 509021.75Sheet steel cage9008745133169Complete tapered roller bearing556.0

Tech Support