Manufacturer part number: 6230 MC3
Brand: SKF
Price: 1,048.40 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 150 φ
Outer Diameter D: 270 φ
Width B: 45 mm
EAN: 7316576606656
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6230 MC3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings MC3 Series, part number 6230 MC3.
You can find the detail information about specifications and dimensions on part number 6230 MC3.
Part Number |
---|
6028 MC3 |
6212 MC3 |
6214 MC3 |
6234 MC3 |
6236 MC3 |
6238 MC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
537.51 € | 1 | 4 Days | Grade 0 | 140 | 210 | 33 | 7316570424416 | 3946.0 | ||
291.68 € | 1 | 17 Days | Grade 6 | 60 | 110 | 22 | 7316574133598 | 930.0 | ||
255.80 € | 1 | 4 Days | Grade 0 | 70 | 125 | 24 | 7316574133611 | 1294.0 | ||
1,380.03 € | 1 | 4 Days | Grade 0 | 170 | 310 | 52 | 7316576618871 | 17500.0 | ||
1,625.90 € | 1 | 4 Days | Grade 0 | 180 | 320 | 52 | 7316576618895 | 18233.0 | ||
1,858.07 € | 1 | 4 Days | Grade 0 | 190 | 340 | 55 | - | 21839.0 |