Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATR30
Part Number
|
---|
NATR30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Rolling Element Material | Axial guidance | Cage | EAN | Outer ring | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.11 € | 1 | 4 Days | 30 | 62 | 28 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715518 | Sphercial outside surface | -20 to +120 degrees | 464.0 |
Loading...
Seal | None open bearing |
---|
This page is Yoke type track rollers, part number NATR30.
You can find the detail information about specifications and dimensions on part number NATR30.
Part Number |
---|
NATR15 |
NATR17 |
NATR20 |
NATR35 |
NATR40 |
NATR50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Rolling Element Material | Axial guidance | Cage | EAN | Outer ring | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.92 € | 1 | 4 Days | 15 | 35 | 18 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715433 | Sphercial outside surface | -20 to +120 degrees | 100.0 | ||
26.15 € | 1 | 4 Days | 17 | 40 | 20 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715457 | Sphercial outside surface | -20 to +120 degrees | 140.0 | ||
24.27 € | 1 | 4 Days | 20 | 47 | 24 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715471 | Sphercial outside surface | -20 to +120 degrees | 242.0 | ||
38.08 € | 1 | 4 Days | 35 | 72 | 28 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715532 | Sphercial outside surface | -20 to +120 degrees | 640.0 | ||
43.78 € | 1 | 4 Days | 40 | 80 | 30 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715556 | Sphercial outside surface | -20 to +120 degrees | 800.0 | ||
50.36 € | 1 | 4 Days | 50 | 90 | 30 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715594 | Sphercial outside surface | -20 to +120 degrees | 970.0 |