Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATR17
Part Number
|
---|
NATR17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Rolling Element Material | Axial guidance | Cage | EAN | Outer ring | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.15 € | 1 | 4 Days | 17 | 40 | 20 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715457 | Sphercial outside surface | -20 to +120 degrees | 140.0 |
Loading...
Seal | None open bearing |
---|