Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSTO15
Part Number
|
---|
RSTO15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Rolling Element Material | Axial guidance | Cage | EAN | Outer ring | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.36 € | 1 | 4 Days | 26 | 35 | 11.8 | Steel | - | Steel | Without axial guidance | Sheet steel cage | 9008745707711 | Sphercial outside surface | -20 to +120 degrees | 50.0 |
Loading...
Seal | None open bearing |
---|