Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUTR4090
Part Number
|
---|
NUTR4090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Rolling Element Material | Axial guidance | Cage | EAN | Outer ring | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.64 € | 1 | 4 Days | 40 | 90 | 30 | Steel | - | Steel | With axial guidance | None. full complement roller bearing | - | Sphercial outside surface | -20 to +120 degrees | 1129.0 |
Loading...
Seal | None open bearing |
---|
This page is Yoke type track rollers, part number NUTR4090.
You can find the detail information about specifications and dimensions on part number NUTR4090.
Part Number |
---|
NATR17 |
NATR20 |
NATR30 |
NUTR45 |
NUTR45100 |
RSTO10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Rolling Element Material | Axial guidance | Cage | EAN | Outer ring | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.15 € | 1 | 4 Days | 17 | 40 | 20 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715457 | Sphercial outside surface | -20 to +120 degrees | 140.0 | ||
24.27 € | 1 | 4 Days | 20 | 47 | 24 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715471 | Sphercial outside surface | -20 to +120 degrees | 242.0 | ||
33.11 € | 1 | 4 Days | 30 | 62 | 28 | Steel | - | Steel | With axial guidance | Sheet steel cage | 9008745715518 | Sphercial outside surface | -20 to +120 degrees | 464.0 | ||
58.57 € | 1 | 4 Days | 45 | 85 | 30 | Steel | - | Steel | With axial guidance | None. full complement roller bearing | 9008745707315 | Sphercial outside surface | -20 to +120 degrees | 880.0 | ||
70.83 € | 1 | 4 Days | 45 | 100 | 30 | Steel | - | Steel | With axial guidance | None. full complement roller bearing | 9008745707292 | Sphercial outside surface | -20 to +120 degrees | 1430.0 | ||
12.49 € | 1 | 4 Days | 14 | 30 | 11.8 | Steel | - | Steel | Without axial guidance | Sheet steel cage | 9008745707681 | Sphercial outside surface | -20 to +120 degrees | 40.0 |