Self-aligning ball bearings / I.D. D(φ65~110)

Self-aligning ball bearings / I.D. D(φ65~110)
[Specifications]
・I.D. D(φ): 65~110
・Outer Diameter D(φ): 125~200
・Accuracy (JIS): Grade 0

Self-aligning ball bearings have two rows of balls, a common sphered raceway in the outer ring and two deep uninterrupted raceway grooves in the inner ring. They are insensitive to angular misalignment of the shaft relative to the housing, which can be caused, for example, by shaft deflection.

[Features]
・Accommodate static and dynamic misalignment
・Excellent high-speed performance
・Excellent light load performance
・Low friction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1215
1216
1222
1315
1317
2214
2218
2313
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

91.18 €

1 4 Days 751302573165766050241306.0

124.35 €

1 17 Days 801402673165766053901650.0

359.23 €

1 4 Days 1102003873165766054995140.0

286.68 €

1 17 Days 751603773165766055053513.0

371.03 €

1 4 Days 851804173165766055814950.0

104.25 €

1 4 Days 701253173165766057411520.0

374.93 €

1 17 Days 901604073165770020203215.0

206.98 €

1 4 Days 651404873165766052843214.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

Tech Support