Yoke type track rollers 2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA2202 -2RS
NA2205 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

35.32 €

1 4 Days 153514900874571487072.0

46.75 €

1 4 Days 2552189008745714900200.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Sheet steel cage Temperature range -20 to +120 degrees

Tech Support